*********************************************************** * * PMSTA92 * * Nexperia * * High voltage PNP Transistor * IC = 100 mA * VCEO = 300 V * hFE = min. 40 @ 10V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 32/2001 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMSTA92 1 2 3 Q1 1 2 3 PMSTA92 D1 1 2 DIODE * .MODEL PMSTA92 PNP + IS = 2.749E-14 + NF = 0.9953 + ISE = 1.802E-14 + NE = 1.429 + BF = 108 + IKF = 0.004 + VAF = 30 + NR = 0.950 + ISC = 1E-15 + NC = 2.727 + BR = 1.5 + IKR = 0.07 + VAR = 208 + RB = 175 + IRB = 3E-05 + RBM = 0.05 + RE = 0.05 + RC = 0.4 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 4.009E-11 + VJE = 0.998 + MJE = 0.4052 + TF = 1.25E-09 + XTF = 85 + VTF = 100 + ITF = 0.3 + PTF = 0 + CJC = 8.74E-12 + VJC = 0.6629 + MJC = 0.4667 + XCJC = 1 + TR = 1E-05 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 3.219E-13 + N = 1.027 + BV = 1000 + IBV = 1E-07 + RS = 1000 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 2 .ENDS *