********************************************************** * * PMSTA55 * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 60 V * hFE = 100 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 37/2019 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMSTA55 1 2 3 Q1 1 2 3 MAIN 0.9101 Q2 11 2 3 MAIN 0.08993 RQ 1 11 75.86 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 5.795E-14 + NF = 0.9593 + ISE = 2.23E-14 + NE = 1.503 + BF = 270 + IKF = 0.1101 + VAF = 17.82 + NR = 0.9595 + ISC = 7.551E-14 + NC = 1.282 + BR = 12.19 + IKR = 10 + VAR = 25 + RB = 18 + IRB = 0.001 + RBM = 3.3 + RE = 0.1531 + RC = 0.1029 + XTB = 1.169 + EG = 1.11 + XTI = 3.504 + CJE = 5.199E-11 + VJE = 0.6194 + MJE = 0.335 + TF = 6.209E-10 + XTF = 13.13 + VTF = 7.907 + ITF = 1.269 + PTF = 0 + CJC = 1.444E-11 + VJC = 0.4903 + MJC = 0.3807 + XCJC = 0.459 + TR = 4.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL DIODE D + IS = 1.117E-15 + N = 0.9013 + BV = 1000 + IBV = 0.001 + RS = 347.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *