*********************************************************** * * PMSTA42 * * Nexperia * * High voltage NPN Transistor * IC = 100 mA * VCEO = 300 V * hFE = min. 25 @ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMSTA42 1 2 3 Q1 1 2 3 PMSTA42 D1 2 1 DIODE * .MODEL PMSTA42 NPN + IS = 1.969E-14 + NF = 0.9875 + ISE = 4.744E-16 + NE = 1.099 + BF = 300 + IKF = 0.0064 + VAF = 30.4 + NR = 1 + ISC = 1E-14 + NC = 1.5 + BR = 3.8 + IKR = 0.055 + VAR = 65.4 + RB = 245 + IRB = 2E-05 + RBM = 3 + RE = 0.1 + RC = 0.7 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.912E-11 + VJE = 0.6495 + MJE = 0.3282 + TF = 1E-09 + XTF = 10 + VTF = 25 + ITF = 0.15 + PTF = 0 + CJC = 4.5E-12 + VJC = 0.3487 + MJC = 0.3289 + XCJC = 1 + TR = 8E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.1E-13 + N = 1 + BV = 1000 + IBV = 2E-08 + RS = 1500 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 2 .ENDS *