********************************************************** * * PMST5551 * * Nexperia * * General purpose NPN transistor * IC = 300 mA * VCEO = 160 V * hFE = 80 - 250 @ 5V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 29/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMST5551 1 2 3 Q1 1 2 3 MAIN 0.8217 Q2 11 2 3 MAIN 0.1783 RQ 1 11 90.82 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.112E-15 + NF = 0.988 + ISE = 1.156E-14 + NE = 1.339 + BF = 169.4 + IKF = 0.02524 + VAF = 10.75 + NR = 0.9883 + ISC = 8.395E-15 + NC = 1.357 + BR = 4.405 + IKR = 0.11 + VAR = 25 + RB = 40 + IRB = 0.0001 + RBM = 8.9 + RE = 0.02488 + RC = 0.2657 + XTB = 2.131 + EG = 1.11 + XTI = 13.97 + CJE = 2.675E-11 + VJE = 0.6657 + MJE = 0.3194 + TF = 5.401E-10 + XTF = 25 + VTF = 2.657 + ITF = 0.02034 + PTF = 0 + CJC = 7.769E-12 + VJC = 0.4552 + MJC = 0.4266 + XCJC = 1 + TR = 1.8E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8268 .MODEL DIODE D + IS = 1.607E-14 + N = 1.01 + BV = 1000 + IBV = 0.001 + RS = 204.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *