********************************************************** * * PMST5550 * * Nexperia * * General purpose NPN transistor * IC = 300 mA * VCEO = 140 V * hFE = 60 - 250 @ 5V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 42/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMST5550 1 2 3 Q1 1 2 3 Transistor 0.8776 Q2 11 2 3 Transistor 0.1224 RQ 1 11 414.3 D1 2 1 Diode * .MODEL Transistor NPN + IS = 9.385E-015 + NF = 1 + ISE = 1.002E-015 + NE = 1.229 + BF = 155 + IKF = 0.03415 + VAF = 35.01 + NR = 0.9985 + ISC = 1.068E-014 + NC = 1.357 + BR = 6.234 + IKR = 0.05614 + VAR = 25 + RB = 50 + IRB = 0.0001 + RBM = 0.8 + RE = 0.07921 + RC = 0.4016 + XTB = 1.351 + EG = 1.11 + XTI = 4.893 + CJE = 2.674E-011 + VJE = 0.6759 + MJE = 0.3239 + TF = 8.853E-010 + XTF = 22.74 + VTF = 2 + ITF = 0.195 + PTF = 0 + CJC = 6.932E-012 + VJC = 0.4519 + MJC = 0.3901 + XCJC = 1 + TR = 5E-006 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 * .MODEL Diode D + IS = 1.572E-014 + N = 0.9963 + BV = 1000 + IBV = 0.001 + RS = 363.7 + CJO = 0 + VJ = 1 + M = 5E-006 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *