*********************************************************** * * PMST4403 * * Nexperia * * Switching PNP Transistor * IC = 600 mA * VCEO = 40 V * hFE = 100 - 300 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 28/2014 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PMST4403 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 3.076E-014 + NF = 1.006 + ISE = 2.306E-014 + NE = 1.704 + BF = 276.7 + IKF = 7.964 + VAF = 9.597 + NR = 1.005 + ISC = 1.447E-015 + NC = 1.122 + BR = 42.28 + IKR = 4.779 + VAR = 9.419 + RB = 37 + IRB = 0.0004 + RBM = 1.5 + RE = 0.148 + RC = 0.1694 + XTB = 1.227 + EG = 1.11 + XTI = 1.33 + CJE = 4.107E-011 + VJE = 0.7336 + MJE = 0.3339 + TF = 8.1E-010 + XTF = 1.784 + VTF = 2.131 + ITF = 0.3754 + PTF = 0 + CJC = 1.471E-011 + VJC = 1 + MJC = 0.5244 + XCJC = 1 + TR = 9.7E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *