*********************************************************** * * PMST2369 * * Nexperia * * Switching NPN Transistor * IC = 200 mA * VCEO = 15 V * hFE = 40 - 120 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PMST2369 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 1.222E-15 + NF = 0.9901 + ISE = 3.895E-14 + NE = 1.632 + BF = 82.01 + IKF = 0.196 + VAF = 35.3 + NR = 0.974 + ISC = 1.85E-09 + NC = 2.01 + BR = 0.1731 + IKR = 0.1 + VAR = 29.6 + RB = 0.5 + IRB = 1E-06 + RBM = 0.5 + RE = 0.612 + RC = 1.527 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 3.411E-12 + VJE = 0.7352 + MJE = 0.3437 + TF = 2.115E-10 + XTF = 127 + VTF = 2.3 + ITF = 1.534 + PTF = 0 + CJC = 1.605E-12 + VJC = 0.198 + MJC = 0.1711 + XCJC = 0.4 + TR = 60E-9 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9399 .ENDS *