*********************************************************** * * PMSS3904 * * Nexperia * * Switching NPN Transistor * IC = 100 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 42/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMSS3904 1 2 3 Q1 1 2 3 PMSS3904 D1 2 1 DIODE * .MODEL PMSS3904 NPN + IS = 8.546E-015 + NF = 0.9844 + ISE = 7.735E-014 + NE = 2.5 + BF = 190 + IKF = 0.05037 + VAF = 45 + NR = 0.9847 + ISC = 2.188E-016 + NC = 0.95 + BR = 5.532 + IKR = 5943 + VAR = 25 + RB = 150 + IRB = 5E-005 + RBM = 1.4 + RE = 0.8 + RC = 0.3525 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.395E-011 + VJE = 0.6702 + MJE = 0.3254 + TF = 5.8E-010 + XTF = 50 + VTF = 0.7 + ITF = 0.18 + PTF = 0 + CJC = 3.411E-012 + VJC = 0.5061 + MJC = 0.39 + XCJC = 1 + TR = 1.5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.667E-015 + N = 0.9999 + BV = 1000 + IBV = 0.001 + RS = 1E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *