***************************************************************** * Nexperia PMPB50ENE * * Polarity N-Channel * Ratings 30V/4.300000E-002OHMS/3.9A * * Date Created Mon Feb 08 06:46:59 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB50ENE DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0006 LG GATE 1 5.98767044129559e-10 RLG GATE 1 1.50486571763928 LS SOURCE 8 6.10490267398682e-10 RLS2 SOURCE 8 1.53432939131821 RLS1 8 7 0.00486991907872365 RDS 7 4 21897810218.9781 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0202758891398361 TC=0.00706638146123467,-2.2765418948944E-06 RBD 9 4 0.0338899686581525 TC=0.00706638146123467,-2.2765418948944E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 18518518.5185185 CGS 2 6 2.34e-10 RG 1 2 7 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 350.64 + -16 350.61 + -15 350.53 + -12 350.34 + -10 350.13 + -8 349.75 + -6 349.05 + -5 348.37 + -4 347.14 + -3 342.53 + -2 302.92 + -1 239.44 + -0.5 201.14 + -0.2 179.3 + -0.1 179 + 0 163.735 + 0.1 147.94 + 0.2 147.67 + 0.5 130.86 + 1 106.04 + 2 82.17 + 3 72.77 + 4 66.53 + 5 61.85 + 6 58.17 + 8 52.71 + 10 48.71 + 12 45.57 + 15 41.95 + 16 40.89 + 20 37.67 + 25 34.77 + 30 32.74 .MODEL MINT NMOS(Vto=2.0213272446754 Kp=2.994533e+001 Nfs=530000000000 Eta=3000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=38.4 Ibv=2.500000E-004 Rs=1E-6 Is=1.11028318136197e-12 + N=1 M=0.54 VJ=0.61 Fc=0.5 Cjo=7.594e-11 Tt=1.85e-08) .ENDS