***************************************************************** * NXP PMPB47XP * * Polarity P-Channel * Ratings 30V/4.700000E-002OHMS/3A * * Date Created Thu Oct 18 04:56:38 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB47XP DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 5.6726326723278e-10 RLG GATE 1 1.42568809039188 LS SOURCE 8 3.23703377872718e-10 RLS2 SOURCE 8 0.813555323093705 RLS1 8 7 0.00563225399683472 RDS 7 4 120000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0319414046724396 TC=0.00523259853620298,-4.04588876682684E-06 RBD 9 4 0.0645741290248108 TC=0.00523259853620298,-4.04588876682684E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 2222222222.22222 CGS 2 6 1.273e-09 RG 1 2 5.71293404727992 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -12 1696.03 + -10 1699.01 + -8 1701.04 + -6 1701.35 + -5 1700.12 + -4 1696.86 + -3 1689.1 + -2 1674.95 + -1 1249.82 + -0.5 1031.21 + -0.2 888.63 + -0.1 884.569 + 0 796.94794 + 0.1 674.40272 + 0.2 673.46524 + 0.5 488.17752 + 1 340.54152 + 2 232.04272 + 3 188.88436 + 4 163.6192 + 5 146.59188 + 6 134.28344 + 8 117.90532 + 10 107.34576 + 12 99.82467 + 15 91.86708 + 16 89.68103 + 20 83.33723 + 25 77.89303 + 30 74.07992 .MODEL MINT PMOS(Vto=-1.11901333392598 Kp=4.408530e+001 Nfs=224000000000 Eta=8000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1400) .MODEL DBD D(Bv=33.2 Ibv=2.500000E-004 Rs=1E-6 Is=2.08252096771253e-11 + N=1 M=0.59 VJ=0.5 Fc=0.5 Cjo=9.36779600000001e-11 Tt=1.85e-08) .ENDS