***************************************************************** * NXP PMPB29XPEA * * Polarity P-Channel * Ratings 20V/2.800000E-002OHMS/5A * * Date Created Fri Oct 19 02:46:19 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB29XPEA DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 4.67727576048827e-10 RLG GATE 1 1.17552761343709 LS SOURCE 8 4.08086545402287e-10 RLS2 SOURCE 8 1.02563335445173 RLS1 8 7 0.00675270479620166 RDS 7 4 2727272727.27273 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0184689299012891 TC=0.00464300242644506,-1.9499535755791E-06 RBD 9 4 0.0314112285850414 TC=0.00464300242644506,-1.9499535755791E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 1839080.45977012 CGS 2 6 2.757e-09 RG 1 2 5.22822918338279 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -12 3757.26 + -10 3764.73 + -8 3773.5 + -6 3780.94 + -5 3782.46 + -4 3780.34 + -3 3770.23 + -2 3739.1 + -1 3312.93 + -0.5 2755.24 + -0.2 2457.51 + -0.1 2449.09 + 0 2178.8954 + 0.1 1841.5564 + 0.2 1839.4568 + 0.5 1365.2508 + 1 826.42868 + 2 498.50424 + 3 389.72192 + 4 330.34648 + 5 292.268 + 6 265.77856 + 8 231.83428 + 10 211.09832 + 12 196.68916 + 15 181.74504 + 16 177.6834 + 20 165.925 .MODEL MINT PMOS(Vto=-1.17802041028867 Kp=1.003606e+002 Nfs=375000000000 Eta=3500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1200) .MODEL DBD D(Bv=27.2 Ibv=2.500000E-004 Rs=1E-6 Is=3.11023142375621e-11 + N=1 M=0.790000000000001 VJ=0.5 Fc=0.5 Cjo=2.570504e-10 Tt=1.85e-08) .ENDS