***************************************************************** * NXP PMPB20XPEA * * Polarity P-Channel * Ratings 20V/1.900000E-002OHMS/7.2A * * Date Created Mon Oct 15 08:17:40 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB20XPEA DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 4.67727576048827e-10 RLG GATE 1 1.17552761343709 LS SOURCE 8 1.71731481309313e-10 RLS2 SOURCE 8 0.431608288057145 RLS1 8 7 0.00227090159873389 RDS 7 4 1327433628.31858 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0136873525967231 TC=0.00385882337431704,-2.04580205145655E-06 RBD 9 4 0.0116310181232206 TC=0.00385882337431704,-2.04580205145655E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 1750547.04595186 CGS 2 6 2.729e-09 RG 1 2 5.16822918338279 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -12 3621.76 + -10 3629.22 + -8 3638.15 + -6 3645.85 + -5 3647.59 + -4 3646.01 + -3 3636.82 + -2 3609.15 + -1 3601.66 + -0.5 2622.87 + -0.2 2327.07 + -0.1 2318.81 + 0 2108.656365 + 0.1 1829.03273 + 0.2 1827.01273 + 0.5 1356.85273 + 1 824.79827 + 2 498.83445 + 3 390.50464 + 4 331.33627 + 5 293.36273 + 6 266.935 + 8 233.069 + 10 212.30345 + 12 197.87227 + 15 182.89618 + 16 178.82264 + 20 167.01855 .MODEL MINT PMOS(Vto=-1.006145254546864 Kp=1.084451e+002 Nfs=168000000000 Eta=3800 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2800) .MODEL DBD D(Bv=26.9 Ibv=2.500000E-004 Rs=1E-6 Is=6.66220669279555e-12 + N=1 M=0.780000000000001 VJ=0.5 Fc=0.5 Cjo=2.5143545e-10 Tt=1.85e-08) .ENDS