***************************************************************** * NXP PMPB20EN * * Polarity N-Channel * Ratings 30V/1.710000E-002OHMS/7A * * Date Created Mon May 19 05:44:24 2014 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB20EN DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 7.26405326934776e-10 RLG GATE 1 1.82565571090143 LS SOURCE 8 8.13461172766793e-10 RLS2 SOURCE 8 2.04445091547576 RLS1 8 7 0.00750225399683472 RDS 7 4 7712082262.2108 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0055261049126442 TC=0.0118062898821537,2.37400699872805E-05 RBD 9 4 0.0183959136795479 TC=0.0118062898821537,2.37400699872805E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 120481927710.843 CGS 2 6 3.7355e-10 RG 1 2 1.728 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 210.03 + -10 209.58 + -5 208.46 + -4 207.46 + -3 202.94 + -2 276.91 + -1 245.01 + -0.5 201.86 + -0.2 175.11 + -0.1 167.74 + 0 160.81 + 0.1 150.83 + 0.2 140.88 + 0.5 111.65 + 1 85.03 + 2 65.08 + 3 55.73 + 4 50.29 + 5 47.01 + 6 44.71 + 8 41.68 + 10 39.59 + 12 37.77 + 15 35.57 + 20 32.95 .MODEL MINT NMOS(Vto=2.04610388948168 Kp=7.427642e+001 Nfs=500000000000 Eta=4000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1200) .MODEL DBD D(Bv=37.84 Ibv=2.500000E-004 Rs=1E-6 Is=5.14771737395042e-13 + N=1 M=0.750000000000001 VJ=0.99 Fc=0.5 Cjo=4.0984e-10 Tt=1.85e-08) .ENDS