******************************************************************************************************** * * Nexperia PMPB14R0EP * Polarity P - Channel * Ratings 30V/14.0mOhm/8A * Revision N#: 1.0 * Created on 2020-06-12 15:26:50 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMPB14R0EP D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 820.0p RLG G 1 2.061 LS S 8 210.6p RLS2 S 8 529.2m RLS1 8 7 1.329m * Drain,gate and source resistances RD 3 4 10.89m TC= 2.713m,1.000n RG 1 2 280.0 RS 6 7 1.000u * Body Diode RBD 9 4 8.003m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 2.082G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 130.7G CGS 2 6 210.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-10.0,2282.0) + (-2.51,2282.0) + (0.01,45.05) + (0.1,52.39) + (0.2,49.84) + (0.5,44.74) + (1.0,39.57) + (2.0,33.96) + (3.0,30.81) + (4.0,28.74) + (5.0,27.25) + (6.0,26.09) + (8.0,24.43) + (10.0,23.31) + (12.0,22.5) + (15.0,21.63) + (20.0,20.71) + (30.0,19.79) .MODEL MINT PMOS Vto= -1.996 Kp= 70.76 Nfs= 377.8G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 3.000K .MODEL D_DBD D Bv= 34.63 Ibv= 250.0u Rs= 1.000u Is= 1.438p + N= 1.000 M= 360.4m VJ= 409.1m Fc= 500.0m Cjo= 487.9p Tt= 18.50n .ENDS PMPB14R0EP ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************