***************************************************************** * NXP PMPB12UNEA * * Polarity N-Channel * Ratings 20V/1.200000E-002OHMS/7.9A * * Date Created Tue Feb 09 05:52:04 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB12UNEA DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 5.45421293337548e-10 RLG GATE 1 1.37079322260855 LS SOURCE 8 1.73302728415661e-10 RLS2 SOURCE 8 0.435557262750166 RLS1 8 7 0.00132870433562987 RDS 7 4 2824858757.06215 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00942359483320176 TC=0.005316497881532,-1.59379853552041E-06 RBD 9 4 0.0265165870039939 TC=0.005316497881532,-1.59379853552041E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 4419889.50276243 CGS 2 6 1.11628e-09 RG 1 2 1.8 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 1722.82 + -10 1721.43 + -8 1719.31 + -6 1715.6 + -5 1712.69 + -4 1708.16 + -3 1700.53 + -2 1681.83 + -1 1279.41 + -0.5 907.75 + -0.2 734.12 + -0.1 731.69 + 0 612.225 + 0.1 495.31 + 0.2 494.89 + 0.5 343.95 + 1 231.96 + 2 173.42 + 3 150.3 + 4 136.05 + 5 126.11 + 6 118.78 + 8 108.67 + 10 101.83 + 12 96.76 + 15 91.17 + 16 89.58 + 20 84.8 .MODEL MINT NMOS(Vto=1.050591976912317 Kp=1.080382e+002 Nfs=256000000000 Eta=7500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1900) .MODEL DBD D(Bv=23.79 Ibv=2.500000E-004 Rs=1E-6 Is=4.77936386476236e-11 + N=1 M=0.5 VJ=0.5 Fc=0.5 Cjo=9.597e-11 Tt=1.85e-08) .ENDS