***************************************************************** * NXP PMPB10XNE * * Polarity N-Channel * Ratings 20V/1.000000E-002OHMS/9A * * Date Created Tue Oct 09 06:09:55 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMPB10XNE DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 4.67727576048827e-10 RLG GATE 1 1.17552761343709 LS SOURCE 8 1.71731481309313e-10 RLS2 SOURCE 8 0.431608288057145 RLS1 8 7 0.00227090159873389 RDS 7 4 1030927835.05155 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00751078675885818 TC=0.00524930644460774,2.79983752133091E-06 RBD 9 4 0.0322406079735536 TC=0.00524930644460774,2.79983752133091E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 868306.801736614 CGS 2 6 1.971e-09 RG 1 2 2.03822918338279 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 3062.67 + -10 3059.79 + -8 3055.47 + -6 3048.54 + -5 3042.79 + -4 3033.97 + -3 3018.78 + -2 2979.84 + -1 2527.6 + -0.5 1693.68 + -0.2 1389.39 + -0.1 1382.18 + 0 1193.5934 + 0.1 987.03096 + 0.2 985.6048 + 0.5 670.49888 + 1 464.93256 + 2 346.79592 + 3 299.43024 + 4 271.30504 + 5 251.40468 + 6 236.8276 + 8 216.8378 + 10 203.46612 + 12 193.64228 + 15 182.89768 + 16 179.86804 + 20 170.8196 .MODEL MINT NMOS(Vto=1.078 Kp=2.324459e+002 Nfs=274000000000 Eta=5000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1800) .MODEL DBD D(Bv=24.8 Ibv=2.500000E-004 Rs=1E-6 Is=1.82480302451407e-10 + N=1 M=0.57 VJ=0.5 Fc=0.5 Cjo=1.499116e-10 Tt=1.85e-08) .ENDS