********************************************************** * * PMP5201G * * Nexperia * * Matched double PNP/PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 353 * * Package Pin 1;3: Base TR1;TR2 * Package Pin 2: Emitter TR2;TR1 * Package Pin 4;5: Collector TR2;TR1 * * * Extraction date (week/year): 14/2020 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMP5201G 1 2 3 Q1 1 2 3 MAIN 0.9404 Q2 11 2 3 MAIN 0.05956 RQ 11 1 287.6 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.799E-014 + NF = 1.022 + ISE = 1.679E-015 + NE = 1.407 + BF = 305.1 + IKF = 0.1058 + VAF = 29.33 + NR = 1.018 + ISC = 3.907E-015 + NC = 1.323 + BR = 9.633 + IKR = 0.04361 + VAR = 15.48 + RB = 225 + IRB = 3.5E-005 + RBM = 0.58 + RE = 0.4884 + RC = 0.3001 + XTB = 1.52 + EG = 1.11 + XTI = 11.42 + CJE = 1.169E-011 + VJE = 0.636 + MJE = 0.3558 + TF = 8.145E-010 + XTF = 2.568 + VTF = 5 + ITF = 0.08275 + PTF = 0 + CJC = 6.022E-012 + VJC = 0.623 + MJC = 0.4213 + XCJC = 1 + TR = 1.2E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7148 .MODEL DIODE D + IS = 1.012E-016 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 3.939E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *