***************************************************************** * NXP PMN52XP * * Polarity P-Channel * Ratings 20V/5.000000E-002OHMS/3.7A * * Date Created Mon Nov 16 02:33:36 2015 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMN52XP DRAIN GATE SOURCE LD DRAIN 5 1e-10 RLD2 DRAIN 5 0.251327412287183 RLD1 5 4 0.0006 LG GATE 1 9.63079924832462e-10 RLG GATE 1 2.42048385333878 LS SOURCE 8 7.83544061562476e-10 RLS2 SOURCE 8 1.96926101405487 RLS1 8 7 0.00772367112521192 RDS 7 4 4123711340.20619 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0305555726978028 TC=0.0044344701471214,-3.27541770400021E-06 RBD 9 4 0.0430391220554717 TC=0.0044344701471214,-3.27541770400021E-06 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 121212121.212121 CGS 2 6 7.051e-10 RG 1 2 42.9 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -12 883.74 + -10 886.24 + -8 888.68 + -6 890.75 + -5 891.49 + -4 891.95 + -3 891.98 + -2 892.25 + -1 867.17 + -0.5 681.44 + -0.2 602.69 + -0.1 601.48 + 0 537.475 + 0.1 458.22 + 0.2 457.84 + 0.5 333.19 + 1 209.86 + 2 132.55 + 3 104.68 + 4 89.47 + 5 79.39 + 6 72.37 + 8 63.3 + 10 57.59 + 12 53.58 + 15 49.36 + 16 48.2 + 20 44.8 .MODEL MINT PMOS(Vto=-1.10746118530527 Kp=3.601053e+001 Nfs=308000000000 Eta=8500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=8000) .MODEL DBD D(Bv=26.3 Ibv=2.500000E-004 Rs=1E-6 Is=4.05761939653331e-12 + N=1 M=0.840000000000001 VJ=0.5 Fc=0.5 Cjo=9.377e-11 Tt=1.85e-08) .ENDS