***************************************************************** * Nexperia PMN40ENA * * Polarity N-Channel * Ratings 60V/3.200000E+001OHMS/5A * * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMN40ENA DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-05 LG GATE 1 9.90850432874985e-10 RLG GATE 1 2.49027875258106 LS SOURCE 8 6.50021719462018e-10 RLS2 SOURCE 8 1.63368276682855 RLS1 8 7 0.00476191589730951 RDS 7 4 14184397163.1206 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0220725995868432 TC=0.00414438500848809,-1.69601561695763E-06 RBD 9 4 0.00296507353534045 TC=0.00414438500848809,-1.69601561695763E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 13888888888.8889 CGS 2 6 5.5633e-10 RG 1 2 3.52 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + 0 67.435 + 0.1 121.06 + 0.2 111.8 + 0.5 96.664 + 1 83.094 + 2 67.455 + 3 59.048 + 4 54.473 + 5 51.572 + 6 49.539 + 8 46.679 + 10 44.55 + 12 42.788 + 15 40.572 + 20 37.621 + 30 33.471 + 40 30.799 + 48 29.382 + 60 28.036 .MODEL MINT NMOS(Vto=2.08957619405733 Kp=3.169343e+001 Nfs=430000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=10000) .MODEL DBD D(Bv=68.05 Ibv=2.500000E-004 Rs=1E-6 Is=3.28230714396983e-13 + N=1 M=0.55 VJ=0.52 Fc=0.5 Cjo=2.5232e-10 Tt=1.85e-08) .ENDS