******************************************************************************************************** * * Nexperia PMN30XPEA_5 * Polarity P - Channel * Ratings 20V/30.0mOhm/6A * Revision N#: 1.0 * Created on 2020-05-29 11:40:29 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMN30XPEA_5 D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 10.00u LG G 1 820.0p RLG G 1 2.061 LS S 8 428.3p RLS2 S 8 1.076 RLS1 8 7 2.916m * Drain,gate and source resistances RD 3 4 18.59m TC= 2.274m,1.000n RG 1 2 21.70 RS 6 7 1.000u * Body Diode RBD 9 4 12.60m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 6.734G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 23.53G CGS 2 6 912.4p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-4.5,600.0) + (-1.92,600.0) + (0.0,633.4) + (0.1,654.7) + (0.2,616.8) + (0.5,500.7) + (1.0,368.3) + (2.0,254.6) + (3.0,204.1) + (4.0,175.2) + (5.0,156.5) + (6.0,143.4) + (8.0,126.1) + (10.0,115.0) + (12.0,107.2) + (15.0,99.0) + (20.0,90.08) .MODEL MINT PMOS Vto= -1.279 Kp= 37.55 Nfs= 351.2G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 3.000K .MODEL D_DBD D Bv= 27.67 Ibv= 250.0u Rs= 1.000u Is= 166.7f + N= 1.000 M= 497.0m VJ= 209.5m Fc= 500.0m Cjo= 958.4p Tt= 18.50n .ENDS PMN30XPEA_5 ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************