******************************************************************************************************** * * Nexperia PMV30ENEA * Polarity N - Channel * Ratings 40V/23.0mOhm/20A * Revision N#: 1.0 * Created on 2019-03-12 12:11:03 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PMV30ENEA D G S * Package impedance LD D 5 400.0p RLD2 D 5 1.005 RLD1 5 4 2.300m LG G 1 501.7p RLG G 1 1.261 LS S 8 584.1p RLS2 S 8 1.468 RLS1 8 7 4.065m * Drain,gate and source resistances RD 3 4 13.21m TC= 3.499m,1.000n RG 1 2 2.000 RS 6 7 1.000u * Body Diode RBD 9 4 6.741m TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 1.921G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 3.367MEG CGS 2 6 401.0p * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-10.0,687.0) (-2.72,687.0) (0.0,144.88500000000002) (0.1,133.40999999999997) (0.2,124.19000000000001) (0.5,105.58999999999997) (1.0,88.92500000000001) (2.0,72.882) (3.0,64.46300000000001) (4.0,59.206) (5.0,55.442) (6.0,52.61499999999999) (8.0,48.673) (10.0,45.951) (12.0,43.904) (15.0,41.598) (20.0,38.871) (32.0,34.778999999999996) .MODEL MINT NMOS Vto= 1.745 Kp= 35.87 Nfs= 100.0G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 2.726K .MODEL D_DBD D Bv= 46.11 Ibv= 250.0u Rs= 1.000u Is= 176.6f + N= 1.000 M= 439.3m VJ= 237.3m Fc= 500.0m Cjo= 522.0p Tt= 18.50n .ENDS PMV30ENEA ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************