***************************************************************** * Nexperia PMN25ENE * * Polarity N-Channel * Ratings 30V/1.700000E-002OHMS/5.5A * * Date Created Mon Feb 08 02:12:09 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMN25ENE DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 7.26405326934776e-10 RLG GATE 1 1.82565571090143 LS SOURCE 8 4.89150790883179e-10 RLS2 SOURCE 8 1.22937002490899 RLS1 8 7 0.00351327938581577 RDS 7 4 60000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00873380418222982 TC=0.00566859051967569,-6.34427486939342E-06 RBD 9 4 0.0105927826518899 TC=0.00566859051967569,-6.34427486939342E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 16666666.6666667 CGS 2 6 5.2471e-10 RG 1 2 8 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 781.99 + -10 780.98 + -5 777.18 + -3 767.62 + -2 665.08 + -1 570.27 + -0.5 480.41 + -0.2 429.01 + -0.1 428.36 + 0 393.535 + 0.1 355.86 + 0.2 355.18 + 0.5 312.37 + 1 253.37 + 2 192.79 + 5 142.04 + 6 133 + 8 119.64 + 10 109.95 + 12 102.42 + 15 93.75 + 16 91.24 + 20 83.54 + 25 76.54 + 30 71.55 .MODEL MINT NMOS(Vto=1.97649192485014 Kp=5.254618e+001 Nfs=420000000000 Eta=3000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=2000) .MODEL DBD D(Bv=37.8 Ibv=2.500000E-004 Rs=1E-6 Is=1.81399147269726e-12 + N=1 M=0.6 VJ=0.62 Fc=0.5 Cjo=1.6148e-10 Tt=1.85e-08) .ENDS