*********************************************************** * * PMMT491A * * Nexperia * * General purpose (BISS) NPN Transistor * IC = 1 A * VCEO = 40 V * hFE = 300 - 900 @ 5V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 18/2001 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PMMT491A 1 2 3 Q1 1 2 3 PMMT491A D1 2 1 DIODE * .MODEL PMMT491A NPN + IS = 1.933E-13 + NF = 0.9751 + ISE = 5.906E-16 + NE = 1.2 + BF = 441.7 + IKF = 5.05 + VAF = 85 + NR = 0.9739 + ISC = 1E-32 + NC = 2 + BR = 81 + IKR = 0.5 + VAR = 12 + RB = 80 + IRB = 3E-05 + RBM = 0.6 + RE = 0.129 + RC = 0.14 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.021E-10 + VJE = 0.5499 + MJE = 0.3105 + TF = 4E-10 + XTF = 9 + VTF = 3 + ITF = 1.5 + PTF = 0 + CJC = 2.134E-11 + VJC = 0.6106 + MJC = 0.4466 + XCJC = 1 + TR = 2.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9485 .MODEL DIODE D + IS = 5E-15 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 1000 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *