*********************************************************** * * PMLL4148L * * Nexperia * * High-speed switching diodes * IFmax = 200mA * VRmax = 75V * VFmax = 1V @ IF = 50mA * IRmax = 25nA @ VR = 20V * * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMLL4148L 1 2 R1 1 2 1.15E+10 D1 1 2 PMLL4148L * .MODEL PMLL4148L D + IS = 3.126E-9 + N = 1.925 + BV = 85 + IBV = 0.0005 + RS = 0.8109 + CJO = 7.27E-13 + VJ = 0.7226 + M = 0.01318 + FC = 0.5 + TT = 4.04E-9 .ENDS *