***************************************************************** * NXP PMGD280UN * * Polarity N-Channel * Ratings 20V/3.40E-01OHMS/0.2A * * Date Created Tue Jun 23 04:46:13 2009 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMGD280UN DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.0053088 RLD1 5 4 0.0028 LG GATE 1 5.87775890822787e-10 RLG GATE 1 1.47724068867997 LS SOURCE 8 1.01346117276679e-09 RLS2 SOURCE 8 2.54710358860194 RLS1 8 7 0.00920225399683472 RDS 7 4 20000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.252640323868458 TC=0.00268389741797069,4.73022727611366e-05 RBD 9 4 0.0193682320435504 TC=0.00268389741797069,4.73022727611366e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 80000000 CGS 2 6 7.23725490196078e-11 RG 1 2 28.5971988730016 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -8 173 + -5 168 + -2 107 + -1 82 + -0.5 76 + -0.2 70 + -0.1 67 + 0 46.5 + 0.1 30 + 0.2 30 + 0.5 30 + 1 28 + 2 18 + 5 12 + 10 9 + 20 7 .MODEL MINT NMOS(Vto=0.79 Kp=3.6183e+00 Nfs=850e+09 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 U0=600 Vmax=1000) .MODEL DBD D(Bv=22.40 Ibv=1.00E-06 Rs=1E-6 Is=2.23155535135724e-14 + N=1 M=0.1 VJ=0.99 Fc=0.5 Cjo=7e-12 Tt=1.4e-08) .ENDS