*********************************************************** * * PMEG60T30ELR * * Nexperia * * 60V, 3A low leakage current Trench MEGA Schottky barrier rectifier * IFmax = 3A (average) * VRmax = 60V * VFmax = 620mV @ IF = 3A * IRmax = 1,8µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: CFP3 (SOD123W) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 16/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PMEG60T30ELR 1 2 R1 1 2 2.26E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3.5E-008 + N = 0.98 + BV = 72 + IBV = 0.03 + RS = 0.03 + CJO = 7.85E-010 + VJ = 2.4 + M = 0.88 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-012 + N = 1 + RS = 1.2 .ENDS *