* ******************************************* * *PMEG60T10ELXD-Q * *Nexperia * *60V, 1A Trench MEGA Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 1A *VFmax = 0,64V @ IF = 1A *IRmax = 0.4µA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 36/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG60T10ELXD-Q 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 8E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2.8E-10 + N = 0.87 + BV = 72 + IBV = 0.03 + RS = 0.09 + CJO = 2.1E-10 + VJ = 2.4 + M = 0.88 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 9E-10 + N = 0.79 + RS = 1.2 .ENDS *