* ******************************************* * *PMEG60T10ELR * *NEXPERIA Germany GmbH * *60V, 1A low leakage current Trench MEGA Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 1A *VF = 525mV @ IF = 1A *IR = 0.12ľA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3 (SOD123W) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 08/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG60T10ELR 1 2 R1 1 2 8E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 3.5E-008 + N = 1.09 + BV = 70 + IBV = 0.03 + RS = 0.04 + CJO = 3.25E-010 + VJ = 2.6 + M = 0.9 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5E-012 + N = 1 + RS = 1.2 .ENDS *