* ******************************************* * *PMEG6050ELP * *NXP Semiconductors * *60V, 5A low leakage current Schottky barrier rectifiers * * *VRmax = 60V * *IFmax(AV) = 5A *VF = 700mV @ IF = 5A *IR = 340nA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 49/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG6050ELP 1 2 R1 1 2 4E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices. Instead they *improve modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-009 + N = 0.93 + BV = 71 + IBV = 0.0155 + RS = 0.3 + CJO = 4.873E-010 + VJ = 0.88 + M = 0.54 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7.4E-013 + N = 0.68 + RS = 0.04 .ENDS *