* ******************************************* * *PMEG6050CEP * *NEXPERIA * *60V, 5A low VF Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 5A *VF = 630mV @ IF = 5A *IR = 60µA @ VR = 60V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 49/2024 *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG6050CEP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3.574E+6 D1 1 2 + DIODE1 * .MODEL DIODE1 D + IS = 1.849E-6 + N = 1.031 + BV = 66 + IBV = 0.002 + RS = 0.04061 + CJO = 4.5E-10 + VJ = 0.4014 + M = 0.5004 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *