* ******************************************* * *PMEG6045ETP * *NXP Semiconductors * *High-temperature 60V, 4,5A Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 4,5A *VF = 0,46V @ IF = 4,5A *IR = 115ľA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Anode *Package Pin 2: Cathode * * * *Extraction date (week/year): 51/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG6045ETP 1 2 R1 1 2 1E+006 D1 1 2 DIODE * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * .MODEL DIODE D + IS = 3E-006 + N = 1 + BV = 73 + IBV = 1E-006 + RS = 0.024 + CJO = 1.049E-009 + VJ = 0.3866 + M = 0.4916 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *