* ******************************************* * *PMEG6030EVP * *NXP Semiconductors * *High-temperature 60V, 5A Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 3A *VF = 0,42V @ IF = 3A *IR = 115ľA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Anode *Package Pin 2: Cathode * * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG6030EVP 1 2 R1 1 2 1.3E+006 D1 1 2 DIODE * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * .MODEL DIODE D + IS = 3E-006 + N = 1 + BV = 72 + IBV = 0.003 + RS = 0.03 + CJO = 1.052E-009 + VJ = 0.3866 + M = 0.4916 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *