*********************************************************** * * PMEG6030EP * * Nexperia * * 3 A low VF MEGA Schottky barrier rectifiers * IFmax = 3A (average) * VRmax = 60V * VFmax = 530mV @ IF = 3A * IRmax = 200µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOT123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6030EP 1 2 R1 1 2 3.02E+6 D1 1 2 PMEG6030EP * .MODEL PMEG6030EP D + IS = 2.201E-6 + N = 1.021 + BV = 66 + IBV = 0.003 + RS = 0.03034 + CJO = 6.34E-10 + VJ = 0.3866 + M = 0.5004 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *