* ******************************************* * *PMEG6030EP * *NXP Semiconductors * *MEGA Schottky barrier rectifiers * * * * *IFSM = 50A @ tp = 8ms *VF = 530mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG6030EP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3.02E+6 D1 1 2 PMEG6030EP * .MODEL PMEG6030EP D + IS = 2.201E-6 + N = 1.021 + BV = 66 + IBV = 0.003 + RS = 0.03034 + CJO = 6.34E-10 + VJ = 0.3866 + M = 0.5004 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *