******************************************** * *PMEG6030AEXE-Q * *Nexperia * *60V, 3A Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 3A *VFmax = 0,56V @ IF = 3A *IRmax = 180µA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP3-HP (SOD123HP) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 20/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG6030AEXE-Q 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the forward *mode of operation. * R1 1 2 1.34E+06 D1 1 2 + DIODE1 D2 1 2 + DIODE2 .MODEL DIODE1 D + IS = 1.6E-07 + N = 1.6 + BV = 72.4 + IBV = 0.04 + RS = 0.04 + CJO = 4.28E-10 + VJ = 0.385 + M = 0.4975 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 5.8E-07 + N = 0.89 + RS = 0.046 .ENDS *