* ******************************************* * *PMEG6020EPAS * *NXP Semiconductors * *2A low VF MEGA Schottky barrier rectifier * * * * *IFSM = 18A @ tp = 8ms *VF = 505mV @ IF = 2A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1061 * *Package Pin 1: Anode *Package Pin 2: Anode *Package Pin 3: Cathode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG6020EPAS 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+7 D1 1 2 PMEG6020EPAS * .MODEL PMEG6020EPAS D + IS = 2.765E-6 + N = 1.089 + BV = 66 + IBV = 0.002 + RS = 0.05976 + CJO = 4.574E-10 + VJ = 0.4342 + M = 0.5087 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *