*********************************************************** * * PMEG6020EPA * * Nexperia * * 2 A low VF MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 60V * VFmax = 575mV @ IF = 2A * IRmax = 250µA @ VR = 60V * * * * Package pinning does not match Spice model pinning. * Package: SOT1061 * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6020EPA 1 2 R1 1 2 1E+7 D1 1 2 PMEG6020EPA * .MODEL PMEG6020EPA D + IS = 2.765E-6 + N = 1.089 + BV = 66 + IBV = 0.002 + RS = 0.05976 + CJO = 4.574E-10 + VJ = 0.4342 + M = 0.5087 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *