*********************************************************** * * PMEG6020EP * * Nexperia * * 2 A low VF MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 60V * VFmax = 530mV @ IF = 2A * IRmax = 150µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOT128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6020EP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 3.574E+6 D1 1 2 PMEG6020EP * .MODEL PMEG6020EP D + IS = 1.849E-6 + N = 1.031 + BV = 66 + IBV = 0.002 + RS = 0.04061 + CJO = 4.5E-10 + VJ = 0.4014 + M = 0.5004 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *