* ******************************************* * *PMEG6020ELXD * *NEXPERIA * *60V, 2A low leakage current Schottky barrier rectifier * * *VRmax = 60V * *IFmax(AV) = 2A *VF = 690mV @ IF = 2A *IR = 560nA @ VR = 60V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 23/2025 *Simulator: SPICE3 * ******************************************* * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6020ELXD 1 2 R1 1 2 1.225E+08 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-09 + N = 1 + BV = 72 + IBV = 0.04 + RS = 2 + CJO = 1.2E-10 + VJ = 0.5 + M = 0.45 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 4E-08 + N = 1.11 + RS = 0.094 .ENDS *