* ******************************************* * *PMEG6020ELR * *NXP Semiconductors * *60V, 2A low leakage current Schottky barrier rectifiers * * *VRmax = 60V * *IRmax(AV) = 2A *VF = 690mV @ IF = 2A *IR = 90nA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT123W * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 05/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT PMEG6020ELR 1 2 * * The resistor R1 and the diode D2 do not reflect * physical devices. Instead they * improves modeling in the reverse * mode of operation. * R1 1 2 1.6E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 9E-010 + N = 0.94 + BV = 75 + IBV = 0.0006102 + RS = 100 + CJO = 1.659E-010 + VJ = 0.7 + M = 0.5 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-009 + N = 1.02 + RS = 0.07 .ENDS *