* ******************************************* * *PMEG6020AELP * *NXP Semiconductors * *60V, 2A low leakage current Schottky barrier rectifiers * * *VRmax = 60V * *IFmax(AV) = 2A *VF = 600mV @ IF = 2A *IR = 235nA @ VR = 60V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 18/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG6020AELP 1 2 R1 1 2 7E+008 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices. Instead they *improve modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1.8E-009 + N = 0.96 + BV = 72 + IBV = 0.0155 + RS = 0.4 + CJO = 3.414E-010 + VJ = 0.86 + M = 0.54 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 7E-013 + N = 0.71 + RS = 0.04 .ENDS *