*********************************************************** * * PMEG6010EP * * Nexperia * * 1 A low VF MEGA Schottky barrier rectifier * IFmax = 1A (average) * VRmax = 60V * VFmax = 530mV @ IF = 1A * IRmax = 60µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOT128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6010EP 1 2 R1 1 2 6.871E+6 D1 1 2 PMEG6010EP * .MODEL PMEG6010EP D + IS = 7.638E-7 + N = 1.003 + BV = 66 + IBV = 0.001 + RS = 0.08888 + CJO = 2.238E-10 + VJ = 0.3737 + M = 0.487 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *