*********************************************************** * * PMEG6010CEJ * * Nexperia * * 1 A very low VF MEGA Schottky barrier rectifiers * IFmax = 1A * VRmax = 60V * VFmax = 660mV @ IF = 1A * IRmax = 50µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6010CEJ 1 2 D1 1 2 PMEG6010CEJ R1 1 2 1E+7 * .MODEL PMEG6010CEJ D + IS = 3.962E-7 + N = 0.9774 + BV = 66 + IBV = 1.1E-5 + RS = 0.2033 + CJO = 1.103E-10 + VJ = 0.3756 + M = 0.4916 + EG = 0.69 + XTI = 2 .ENDS *