* ****************************************** * *PMEG6010CEH * *NXP Semiconductors * *1 A very low Vf MEGA Schottky barrier rectifiers * * * * *IFSM = 9A @ tp = 8ms *VF = 570mV @ IF = 1A * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE3 * ****************************************** * .SUBCKT PMEG6010CEH 1 2 * D1 1 2 PMEG6010CEH R1 1 2 1E+7 * * The Resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .MODEL PMEG6010CEH D + IS = 3.962E-7 + N = 0.9774 + BV = 66 + IBV = 1.1E-5 + RS = 0.2033 + CJO = 1.103E-10 + VJ = 0.3756 + M = 0.4916 + EG = 0.69 + XTI = 2 .ENDS *