*********************************************************** * * PMEG6010AED * * Nexperia * * Low VF (MEGA) Schottky barrier diode * IFmax = 120mA * VRmax = 40V * VFmax = 380mV @ IF = 1mA * IRmax = 10µA @ VR = 40V * * * * Package pinning does not match Spice model pinning. * Package: SOT457 * * Package Pin 1;4: Cathode;Anode * Package Pin 2;5: Cathode;Cathode * Package Pin 3;6: Anode ;Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6010AED 1 2 R1 1 2 1E+7 D1 1 2 PMEG6010AED * .MODEL PMEG6010AED D + IS = 5E-7 + N = 0.9751 + BV = 66 + IBV = 0.0004 + RS = 0.3422 + CJO = 1.75E-10 + VJ = 0.3761 + M = 0.4725 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *