*********************************************************** * * PMEG6002TV * * Nexperia * * 0.2 A very low VF dual MEGA Schottky barrier rectifier * IFmax = 200mA * VRmax = 60V * VFmax = 600mV @ IF = 200mA * IRmax = 100µA @ VR = 60V * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Anode D1;D2 * Package Pin 2;5: Not Connected * Package Pin 3;6: Cathode D2;D1 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6002TV 1 2 D1 1 2 PMEG6002TV R1 1 2 5E+006 * .MODEL PMEG6002TV D + IS = 7.716E-7 + N = 0.981 + BV = 66 + IBV = 0.001 + RS = 1.099 + CJO = 2.586E-11 + VJ = 0.3612 + M = 0.4686 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *