.SUBCKT PMEG6002ELD 1 2 R1 1 2 4E+006 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 9.4E-007 + N = 0.96 + BV = 74 + IBV = 1E-005 + RS = 1 + CJO = 2.886E-011 + VJ = 0.3 + M = 0.47 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-014 + N = 1 + RS = 1 .ENDS