*********************************************************** * * PMEG6002EB * * Nexperia * * 0.2 A very low VF MEGA Schottky barrier rectifier * IFmax = 200mA * VRmax = 60V * VFmax = 600mV @ IF = 200mA * IRmax = 100µA @ VR = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG6002EB 1 2 D1 1 2 PMEG6002EB R1 1 2 5E+006 * .MODEL PMEG6002EB D + IS = 7.716E-7 + N = 0.981 + BV = 66 + IBV = 0.001 + RS = 1.099 + CJO = 2.586E-11 + VJ = 0.3612 + M = 0.4686 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *