******************************************* * *PMEG45T20EXD * *Nexperia * *45 V, 2 A Trench MEGA Schottky barrier rectifier * * *VRmax = 45V * *IFmax(AV) = 2A *VFtyp = 500mV @ IF = 2A *IRtyp = 4µA @ VR = 45V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 17/2021 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMEG45T20EXD 1 2 R1 1 2 1E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 *do not reflect physical devices but *improve only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-07 + N = 0.965 + BV = 66 + IBV = 0.05 + RS = 0.046 + CJO = 3.37E-10 + VJ = 3 + M = 0.8 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-13 + N = 1 + RS = 200 .ENDS *