* ******************************************* * *PMEG45T10EXD * *Nexperia * *45 V, 1 A Trench MEGA Schottky barrier rectifier * * *VRmax = 45V * *IFmax(AV) = 1A *VFtyp = 450mV @ IF = 1A *IRtyp = 3µA @ VR = 45V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: CFP2-HP (SOD323HP) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 23/2021 *Simulator: SPICE3 * ******************************************* * .SUBCKT PMEG45T10EXD 1 2 R1 1 2 1E+07 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 *do not reflect physical devices but *improve only modeling in the forward *mode of operation. * .MODEL DIODE1 D + IS = 2E-07 + N = 0.965 + BV = 66 + IBV = 0.05 + RS = 0.064 + CJO = 2.74E-10 + VJ = 2.76 + M = 0.8 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-13 + N = 1 + RS = 200 .ENDS *